Products
Industries & Solutions
Company
Service & Support

BES02T0

BES IKN-S5-070-W-4-S

Inductive proximity switches and proximity sensors

Dimension
110 x 110 x 43 mm
Style Housing
110x110x43
Installation
non-flush
Range
35...105 mm
Switching output
Normally open (NO)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
110 x 110 x 43 mm
Style Housing
110x110x43
Installation
non-flush
Range
35...105 mm
Switching output
Normally open (NO)
Switching frequency
25 Hz
Housing material
PE, Macrolon Polyester
Material sensing surface
Macrolon
Connection
Connector, 7/8"-16 UN-2A
Operating voltage Ub
20...260 VAC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue