Inductive proximity switches and proximity sensors
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES IKU-051.23-G-S4 | BES IKU-011-P-1-S-S4-SA1 | BES IKU-015-23-G-S4 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 500 x 35 x 35 mm | 100 x 35 x 35 mm | 150 x 35 x 35 mm |
|---|---|---|---|
| Style Housing | block style | 100x35x35 | 150x35x35 |
| Installation | non-flush | non-flush | non-flush |
| Range | 30 mm | 30 mm | 30 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 30 Hz | 50 Hz | 50 Hz |
| Housing material | Plastic | Plastic | Plastic |
| Material sensing surface | Plastic | Plastic | Plastic |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP65 | IP65 | IP65 |
| Approval/Conformity |
CE EAC WEEE |
CE WEEE |
CE WEEE |