Similar Illustration
Only CAD model download is supported
Hose-enclosing ring sensor
Dimension
80 x 45 x 20 mm
Style Housing
block style
Pass-through
10.0 mm
Target size min.
Ball D = 2 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES IKV-010.23-G-Z-S4 | BES IKV-025.23-G-Z-S4 | BES IKVS-025.23-G-S4 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 80 x 45 x 20 mm | 80 x 45 x 20 mm | 60 x 35 x 20 mm |
|---|---|---|---|
| Style Housing | block style | block style | block style |
| Pass-through | 10.0 mm | 25.0 mm | 25.1 mm |
| Target size min. | Ball D = 2 mm | Ball D = 4 mm | Ball D = 4 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Housing material | Plastic | Plastic | Plastic |
| Material sensing surface | Plastic | Plastic | Plastic |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP65 | IP65 | IP65 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
CE WEEE |
| Principle of operation | Inductive ring sensor | Inductive sensor | Inductive ring sensor |
| Switching frequency | - | - | 16 Hz |
Only CAD model download is supported