Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 6.5 x 66 mm
Style Housing
D6.5
Installation
quasi-flush
Range
3 mm
Switching output
NPN Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BES G06MH1-NSC30B-S04G | BES G06EH1-NSC30B-S04G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 6.5 x 66 mm | Ø 6.5 x 63 mm |
|---|---|---|
| Style Housing | D6.5 | D6.5 |
| Installation | quasi-flush | quasi-flush |
| Range | 3 mm | 3 mm |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 1000 Hz | 1200 Hz |
| Housing material | Brass, Chrome-plated | Stainless steel |
| Material sensing surface | PBT | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP68 |
| Approval/Conformity |
CE cULus EAC |
CE cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported