Inductive proximity switches and proximity sensors
|
|
Alternative
|
|
|
|
|
|
| BES M30MI1-PSC22B-S04G | BES M30MI1-POC22B-S04G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 73.5 mm | Ø 30 x 73.5 mm |
|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 |
| Installation | quasi-flush | quasi-flush |
| Range | 22 mm | 22 mm |
| Switching output | PNP Normally open (NO) | PNP Normally closed (NC) |
| Switching frequency | 200 Hz | 200 Hz |
| Housing material | Brass, Chrome-plated | Brass, Chrome-plated |
| Material sensing surface | PBT | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
cULus CE WEEE |
CE cULus WEEE |