Products
Industries & Solutions
Company
Service & Support

BES02ZE

BES M18MN-USU80B-S21G

Inductive proximity switches and proximity sensors

Dimension
Ø 18 x 70 mm
Style Housing
M18x1
Installation
for flush mounting
Range
8 mm
Switching output
Normally open (NO)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
Ø 18 x 70 mm
Style Housing
M18x1
Installation
for flush mounting
Range
8 mm
Switching output
Normally open (NO)
Switching frequency
30 Hz
Housing material
Brass, nickel-plated
Material sensing surface
PBT
Connection
Connector, 1/2"-20 UNF-2A-Male, 3-pin
Operating voltage Ub
20...300 VDC/20...250 VAC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
cULus
WEEE
Principle of operation
Inductive sensor
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue