Similar Illustration
Only CAD model download is supported
Square version with 40 mm height for potentially explosive atmospheres
Dimension
40 x 40 x 66 mm
Style Housing
40x40
Installation
for flush mounting
Range
20 mm
Interface
NAMUR
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Soon no longer available
|
Recommended successor product
|
|
|
|
|
|
| BES Q40KFU-GNX20B-S92G-EEX | BES Q40KFU-GNX35F-S92G-EEX | |
|
-
List price
|
-
List price
|
|
| Dimension | 40 x 40 x 66 mm | 40 x 40 x 66 mm |
|---|---|---|
| Style Housing | 40x40 | 40x40 |
| Installation | for flush mounting | non-flush |
| Range | 20 mm | 35 mm |
| Interface | NAMUR | NAMUR |
| Switching frequency | 200 Hz | 100 Hz |
| Housing material |
PPE PPS |
PPE PPS |
| Material sensing surface | PPE | PPE |
| Connection | Connector, M12x1-Male, 5-pin | Connector, M12x1-Male, 5-pin |
| Operating voltage Ub | 7.7...9 VDC | 7.7...9 VDC |
| Ambient temperature | -20...70 °C | -20...70 °C |
| Ex category |
ATEX: 1D (EPL Da) ATEX: 2D (EPL Db) ATEX: 2G (EPL Gb) ATEX: 3D (EPL Dc) ATEX: 3G (EPL Gc) |
ATEX: 1D (EPL Da) ATEX: 2D (EPL Db) ATEX: 2G (EPL Gb) ATEX: 3D (EPL Dc) ATEX: 3G (EPL Gc) |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE ATEX IECEx FM cCSAus WEEE CCC Ex UKCA |
CE ATEX IECEx FM cCSAus WEEE CCC Ex |
Only CAD model download is supported