Square version with 40 mm height
|
|
Alternative
|
|
|
|
|
|
| BES Q40KFU-PSC40F-S04G-012 | BES Q40KFU-PAC40E-S04G-012 | |
|
-
List price
|
-
List price
|
|
| Dimension | 40 x 40 x 66 mm | 40 x 40 x 66 mm |
|---|---|---|
| Style Housing | 40x40 | 40x40 |
| Installation | non-flush | non-flush |
| Range | 40 mm | 40 mm |
| Switching output | PNP Normally open (NO) | PNP NO/NC |
| Switching frequency | 60 Hz | 200 Hz |
| Housing material | PA | PA |
| Material sensing surface | PA | PA/Teflon |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...36 VDC | 10...36 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | - |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
| Magnetic field immune | - | magnetic field immune (AC/DC) |
| IP rating | - | IP67 |
| Additional features | - | Factor 1 |