Similar Illustration
Only CAD model download is supported
Square version with 80 mm height
Dimension
112 x 80 x 40 mm
Style Housing
80x80
Installation
for flush mounting
Range
50 mm
Switching output
polarized Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Soon no longer available
|
Recommended successor product
|
|
|
|
|
|
| BES Q80KA-GSH50B-S04Q | BES Q80KA-PAC50B-S04Q-U | |
|
-
List price
|
-
List price
|
|
| Dimension | 112 x 80 x 40 mm | 112 x 80 x 40 mm |
|---|---|---|
| Style Housing | 80x80 | 80x80 |
| Installation | for flush mounting | for flush mounting |
| Range | 50 mm | 50 mm |
| Switching output | polarized Normally open (NO) | PNP NO/NC |
| Switching frequency | 90 Hz | 70 Hz |
| Housing material | PPE | PPE |
| Material sensing surface | PPE | PPE |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...55 VDC | 10...36 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE WEEE UKCA |
CE cULus WEEE UKCA |
Only CAD model download is supported