Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
50 x 25 x 10 mm
Style Housing
block style
Installation
for flush mounting
Range
5.6 mm
Switching output
PNP NO/NC
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES 516-133-SA3-C-S4-02 | BES 516-133-MO-C-S4-00,2 | |
|
-
List price
|
-
List price
|
|
| Dimension | 50 x 25 x 10 mm | 50 x 25 x 10 mm |
|---|---|---|
| Style Housing | block style | 50x25x10 |
| Installation | for flush mounting | for flush mounting |
| Range | 5.6 mm | 5 mm |
| Switching output | PNP NO/NC | PNP NO/NC |
| Switching frequency | 500 Hz | 500 Hz |
| Housing material | Aluminum | Aluminum |
| Material sensing surface | PBT | PBT |
| Connection | Cable with connector, M12x1-Male, 4-pin, 2.00 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.20 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported