Similar Illustration
Only CAD model download is supported
Cubic version
Dimension
30 x 20 x 10 mm
Style Housing
30x20x10
Installation
for flush mounting
Range
2 mm
Switching output
NPN Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES 516-300-S255 | BES 516-300-S279 | |
|
-
List price
|
-
List price
|
|
| Dimension | 30 x 20 x 10 mm | 30 x 20 x 10 mm |
|---|---|---|
| Style Housing | 30x20x10 | 30x20x10 |
| Installation | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm |
| Switching output | NPN Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 1500 Hz | 1500 Hz |
| Housing material | Aluminum | Aluminum |
| Material sensing surface | PBT | PBT |
| Connection | Cable, 5.00 m, PVC | Cable, 5.00 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP65 | IP65 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported