Inductive proximity switches and proximity sensors
|
Discontinued
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BES 516-300-S303-C-05 | BES P03ME-POC20B-EP05 | BES Q08ZC-POC20B-BP06 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 40 x 9.9 x 5 mm | 40 x 9.9 x 5 mm | 40 x 8 x 8 mm |
|---|---|---|---|
| Style Housing | 8x8 | 40x9.9x5 | 8x8 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm | 2 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Switching frequency | 1000 Hz | 5000 Hz | 3000 Hz |
| Housing material | Aluminum | Brass, Nickel-free coated | Zinc, Die casting |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable, 5.00 m, PUR | Cable, 5.00 m, PUR | Cable, 6.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...95 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity | CE |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |