Inductive proximity switches and proximity sensors
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES 516-3009-SA2-MO-C-10 | BES 516-3009-SA2-MO-C-05 | |
|
-
List price
|
-
List price
|
|
| Dimension | 50 x 25 x 10 mm | 50 x 25 x 10 mm |
|---|---|---|
| Style Housing | block style | 50x25x10 |
| Installation | for flush mounting | for flush mounting |
| Range | 2.5 mm | 2.5 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Switching frequency | 1000 Hz | 1000 Hz |
| Housing material | Aluminum | Aluminum |
| Material sensing surface | PBT | PBT |
| Connection | Cable, 10.00 m, PUR | Cable, 5.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE UKCA cULus WEEE |