Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 35.5 mm
Style Housing
D8.0
Installation
for flush mounting
Range
2 mm
Switching output
PNP Normally closed (NC)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES 516-3013-G-SA2-S49-00,05 | BES 516-3013-G-SA2-S49-00,32 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 35.5 mm | Ø 8 x 35.5 mm |
|---|---|---|
| Style Housing | D8.0 | D8.0 |
| Installation | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Switching frequency | 800 Hz | 800 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.05 m, PUR | Cable with connector, M8x1-Male, 3-pin, 0.32 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported