Inductive proximity switches and proximity sensors
|
|
Alternative
|
|
|
|
|
|
| BES 516-369-G-SA2-S49-C | BES 516-3013-G-SA2-S49-C | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 55 mm | Ø 8 x 55 mm |
|---|---|---|
| Style Housing | D8.0 | D8.0 |
| Installation | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm |
| Switching output | PNP Normally open (NO) | PNP Normally closed (NC) |
| Switching frequency | 5000 Hz | 5000 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |