Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 30 x 61.5 mm
Style Housing
M30x1.5
Installation
for flush mounting
Range
10 mm
Switching output
Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES 516-418-SA7-L-03 | BES M30MI-UST10B-BV02 | BES M30MI-PSC10B-BV03 | BES M30MI-NSC10B-BV03 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 61.5 mm | Ø 30 x 50 mm | Ø 30 x 56 mm | Ø 30 x 56 mm |
|---|---|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 | M30x1.5 | M30x1.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 10 mm | 10 mm | 10 mm | 10 mm |
| Switching output | Normally open (NO) | Non-polarized Normally open (NO) | PNP Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 10 Hz | - | 400 Hz | 400 Hz |
| Housing material | Brass, nickel-plated | Brass, Chrome-plated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PBTP | PA 12 | PA 12 |
| Connection | Cable, 3.00 m, PVC | 2 m | Cable, 3.00 m, PVC | Cable, 3.00 m, PVC |
| Operating voltage Ub | 20...250 VAC | 10...300 VDC/20...265 VAC | 12...30 VDC | 12...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP68 | IP68 |
| Approval/Conformity |
cULus WEEE EAC |
CE cULus UKCA WEEE CCC |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported