Inductive proximity switches and proximity sensors
|
|
Alternative
|
|
|
|
|
|
| BES 517-300-S185-01 | BES 517-300-S185-00,53 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 10 mm | Ø 18 x 10 mm |
|---|---|---|
| Style Housing | D18.0 | D18.0 |
| Installation | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 500 Hz | 500 Hz |
| Housing material | PBT | PBT |
| Material sensing surface | PBT | PBT |
| Connection | Leads, 1.00 m, PVC | Leads, 0.53 m, PVC |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |