Similar Illustration
Only CAD model download is supported
Cylindrical version for high-pressure-resistant applications
Dimension
Ø 30 x 63.5 mm
Style Housing
M30x1.5
Installation
for flush mounting
Range
20 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES M30EG1-PSC20Z-S04G-S12 | BES M30EG1-PSC20Z-S04G-S11 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 63.5 mm | Ø 30 x 63.5 mm |
|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 |
| Installation | for flush mounting | for flush mounting |
| Range | 20 mm | 20 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz |
| Housing material | 1.4305 stainless steel, PTFE coated | Stainless steel |
| Material sensing surface | 1.4305 stainless steel | 1.4305 stainless steel |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| Pressure rating max. | 40 bar | 40 bar |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported