Similar Illustration
Only CAD model download is supported
Cylindrical version for magnetic-field-resistant applications
Dimension
Ø 30 x 65 mm
Style Housing
M30x1.5
Installation
non-flush
Range
20 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES M30ML-PSC20E-S04G-W01 | BES M30ML-PSC20E-S04G-W | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 65 mm | Ø 30 x 65 mm |
|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 |
| Installation | non-flush | non-flush |
| Range | 20 mm | 20 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 1000 Hz | 1000 Hz |
| Housing material | Brass, PTFE coated | Brass, PTFE coated |
| Material sensing surface | ceramic coated | LCP/PTFE |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| Magnetic field immune | yes | yes |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
cULus CE WEEE |
cULus CE UKCA WEEE |
| Additional features |
Factor 1 Weld immune |
Factor 1 Weld immune |
Only CAD model download is supported