Which attributed do you want to keep?
Product description
With Inductive 2-wire sensors from Balluff, you can reduce the number of variants in your application in a targeted manner. This saves you storage space and costs, without losing functionality. Our standard range of 2-wire technology with a range of 0 to 50 mm includes sensors in M8 to M30, and also comes in a cuboid configuration. It is suitable for most PNP or NPN control systems. Our Inductive 2-wire sensors are also available with increased switching distance.
- Dimension
- Ø 12 x 70 mm
- Style
- M12x1
- Installation
- for flush mounting
- Range
- 2 mm
- Switching output
- Non-polarized normally open (NO)
- Switching frequency
- 2500 Hz
- Housing material
- Stainless steel
- Material sensing surface
- PA 12
- Connection
- Connector, M12x1-Male, 4-pin
- Operating voltage Ub
- 10...55 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP68
- Approval/Conformity
- CE, EAC, WEEE
Technical documentation
-
Datasheet
-
MTTF Certificate
-
Disposal
Product documentation
-
Certificate
-
Declaration of Compliance
-
Installation/Assembly manual
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926
- [email protected] 6.0
- 27-27-01-01
- [email protected] 8.1
- 27-27-01-01