Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
32 x 20 x 8 mm
Style Housing
32x20x8
Installation
for flush mounting
Range
5 mm
Switching output
NPN NO/NC
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES R01ZC-NAC50B-BP02 | BES R01ZC-NAC70B-BP05 | |
|
-
List price
|
-
List price
|
|
| Dimension | 32 x 20 x 8 mm | 32 x 20 x 8 mm |
|---|---|---|
| Style Housing | 32x20x8 | 32x20x8 |
| Installation | for flush mounting | for flush mounting |
| Range | 5 mm | 7 mm |
| Switching output | NPN NO/NC | NPN NO/NC |
| Switching frequency | 150 Hz | 150 Hz |
| Housing material | Zinc, Die casting | Zinc, Die casting |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Cable, 2.00 m, PUR | Cable, 5.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported