Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 3 x 22 mm
Style Housing
D3.0
Installation
for flush mounting
Range
1 mm
Switching output
NPN Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES G03EC-NSC10B-EP05 | BES G03ED-NSC10B-EP05 | BES G03EC-NSC10B-EP02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 3 x 22 mm | Ø 3 x 27 mm | Ø 3 x 22 mm |
|---|---|---|---|
| Style Housing | D3.0 | D3.0 | D3.0 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 1 mm | 1 mm | 1 mm |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 3500 Hz | 3500 Hz | 3500 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable, 5.00 m, PUR | Cable, 5.00 m, PUR | Cable, 2.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported