Cylindrical miniature version
|
|
Alternative
|
|
|
|
|
|
| BES M04EC-POC10B-EP05 | BES M04EC-POC10B-EP02 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 4 x 22 mm | Ø 4 x 22 mm |
|---|---|---|
| Style Housing | M4x0.5 | M4x0.5 |
| Installation | for flush mounting | for flush mounting |
| Range | 1 mm | 1 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Switching frequency | 3500 Hz | 3500 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT |
| Connection | Cable, 5.00 m, PUR | Cable, 2.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |