Cylindrical version for hygienic applications
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M12EI-POC40B-S04G-L01 | BES M12EE-POC40B-S04G-L01 | BES M12EI-PSC40B-S04G-L01 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown | Washdown |
|---|---|---|---|
| Dimension | Ø 12 x 65 mm | Ø 12 x 45 mm | Ø 12 x 65 mm |
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 4 mm | 4 mm | 4 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 1000 Hz | 2000 Hz | 1000 Hz |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | LCP | LCP | LCP |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
cULus CE UKCA Ecolab WEEE |
CE UKCA cULus Ecolab WEEE |
CE UKCA cULus Ecolab WEEE |