Similar Illustration
Only CAD model download is supported
Hygienic inductive sensors
Special characteristics
Washdown
Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
for flush mounting
Range
4 mm
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M12EI-PSC40B-S04G-L01 | BES M12EE-PSC40B-S04G-L01 | BES 515-325-SA61-S4-T | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | - | - |
|---|---|---|---|
| Dimension | Ø 12 x 65 mm | Ø 12 x 45 mm | Ø 12 x 65 mm |
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 4 mm | 4 mm | 2 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 1000 Hz | 2000 Hz | 800 Hz |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel | 1.4571 stainless steel |
| Material sensing surface | LCP | LCP | PEEK |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -40...85 °C |
| IP rating | IP68 | IP68 | - |
| Approval/Conformity |
CE UKCA cULus Ecolab WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | - | - | IP68, per BWN Pr 27 |
| Principle of operation | - | - | Inductive sensor |
Only CAD model download is supported