Cylindrical version for hygienic applications
|
|
Alternative
|
|
|
|
|
|
| BES M18EI-POC80B-S04G-L01 | BES M18EI-PSC80B-S04G-L01 | |
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Dimension | Ø 18 x 65 mm | Ø 18 x 65 mm |
| Style Housing | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 8 mm | 8 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 700 Hz | 700 Hz |
| Housing material | 1.4404 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PEEK | PEEK |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
cULus CE UKCA Ecolab WEEE |
CE UKCA cULus Ecolab WEEE |