Similar Illustration
Only CAD model download is supported
Cylindrical version for temperature-resistant applications
Dimension
Ø 30 x 100 mm
Style Housing
M30x1.5
Installation
for flush mounting
Range
10 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES 515-327-SA22-D-TF-02 | BES 515-327-SA22-D-TF-05 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 100 mm | Ø 30 x 100 mm |
|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 |
| Installation | for flush mounting | for flush mounting |
| Range | 10 mm | 10 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 200 Hz | 200 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PEEK | PEEK |
| Connection | Cable, 2.00 m, PTFE | Cable, 5.00 m, PTFE |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...160 °C | -25...160 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported