Similar Illustration
Only CAD model download is supported
Cylindrical version for temperature-resistant applications
Dimension
Ø 30 x 110 mm
Style Housing
M30x1.5
Installation
non-flush
Range
15 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES 515-362-SA4-D-TF-02 | BES 515-362-SA4-D-TF-05 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 110 mm | Ø 30 x 110 mm |
|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 |
| Installation | non-flush | non-flush |
| Range | 15 mm | 15 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 200 Hz | 200 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PEEK | PEEK |
| Connection | Cable, 2.00 m, PTFE | Cable, 5.00 m, PTFE |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...160 °C | -25...160 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported