Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 30 x 42.5 mm
Style Housing
M30x1.5
Installation
for flush mounting
Range
15 mm
Switching output
Non-polarized Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES M30MF-USC15B-BV10 | BES M30MF-USC15B-BV02 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 42.5 mm | Ø 30 x 42.5 mm |
|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 |
| Installation | for flush mounting | for flush mounting |
| Range | 15 mm | 15 mm |
| Switching output | Non-polarized Normally open (NO) | Non-polarized Normally open (NO) |
| Switching frequency | 400 Hz | 400 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Cable, 10.00 m, PVC | Cable, 2.00 m, PVC |
| Operating voltage Ub | 10...36 VDC | 10...36 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
cULus CE EAC |
CE UKCA cULus WEEE |
Only CAD model download is supported