Inductive proximity switches and proximity sensors
|
|
Alternative
|
|
|
|
|
|
| BES 516-146-EO-X-PU-00,576-GS04 | BES 516-146-EO-X-PU-F017 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 45.5 mm | Ø 8 x 45.5 mm |
|---|---|---|
| Style Housing | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm |
| Switching output | PNP NO/NC | PNP NO/NC |
| Switching frequency | 1000 Hz | 1000 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT |
| Connection | Cable with connector, M12x1-Male, 4-pin, 0.58 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.57 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |