Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubic version for magnetic-field-resistant applications
Dimension
32 x 20 x 8 mm
Style Housing
32x20x8
Installation
for flush mounting
Range
5 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES R01ZC-PSC50B-BZ00,2-GS04-V02 | BES R01ZC-PSC50B-BZ00,5-GS04-V02 | BES R01ZC-PSC50B-BZ00,2-GS04-W13 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 32 x 20 x 8 mm | 32 x 20 x 8 mm | 32 x 20 x 8 mm |
|---|---|---|---|
| Style Housing | 32x20x8 | 32x20x8 | 32x20x8 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm | 5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 100 Hz | 100 Hz | 100 Hz |
| Housing material | Zinc, Die casting | Zinc, Die casting | Zinc, Die casting, partly coated |
| Material sensing surface | PA 12 | PA 12 | ceramic coated |
| Connection | Cable with connector, M12x1-Male, 3-pin, 0.20 m, TPU | Cable with connector, M12x1-Male, 4-pin, 0.50 m, TPU | Cable with connector, M12x1-Male, 3-pin, 0.20 m, TPU |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) | - |
| IP rating | IP67 | IP67 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | - | - | IP67 |
| Principle of operation | - | - | Inductive sensor |
Only CAD model download is supported