Cubic version
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES R01ZC-PSC70B-BZ00,2-GS04-110 | BES R01ZC-PSC70B-BZ00,2-GS04-108 | BES R01ZC-PSC70B-BS00,3-GS04-016 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 32 x 20 x 8 mm | 32 x 20 x 8 mm | 32 x 20 x 8 mm |
|---|---|---|---|
| Style Housing | 32x20x8 | 32x20x8 | 32x20x8 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 7 mm | 7 mm | 7 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 150 Hz | 150 Hz | 150 Hz |
| Housing material | Zinc, Die casting | Zinc, Die casting, partly coated | Zinc, Die casting |
| Material sensing surface | ceramic coated | ceramic coated | Fortron 6165 A6 |
| Connection | Cable with connector, M12x1-Male, 4-pin, 0.20 m, TPU | Cable with connector, M12x1-Male, 4-pin, 0.20 m, TPU | Cable with connector, M12x1-Male, 3-pin, 0.30 m, Silicone |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | - | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| IP rating | - | IP67 | - |
| Additional features | - | Housing resistant to weld spatter | - |