Similar Illustration
Only CAD model download is supported
Cylindrical version for temperature-resistant applications
Dimension
Ø 18 x 95 mm
Style Housing
M18x1
Installation
for flush mounting
Range
5 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 515-326-SA49-D-TF-05 | BES 515-326-SA49-D-TF-02 | BES 515-326-SA49-D-TF-10 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 95 mm | Ø 18 x 95 mm | Ø 18 x 95 mm |
|---|---|---|---|
| Style Housing | M18x1 | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm | 5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 200 Hz | 200 Hz | 200 Hz |
| Housing material | Stainless steel | Stainless steel | 1.4571 stainless steel |
| Material sensing surface | PEEK | PEEK | PEEK |
| Connection | Cable, 5.00 m, PTFE | Cable, 2.00 m, PTFE | Cable, 10.00 m, PTFE |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...160 °C | -25...160 °C | -25...160 °C |
| IP rating | IP68 | IP68 | - |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
CE UKCA WEEE |
| IP rating | - | - | IP68 |
| Principle of operation | - | - | Inductive sensor |
Only CAD model download is supported