Products
Industries & Solutions
Company
Service & Support
Canceled

BES04C4

BES 515-363-SA1-D-TF-05

Temperature-rated inductive sensors

Dimension
Ø 30 x 100 mm
Style Housing
M30x1.5
Installation
non-flush
Range
15 mm
Switching output
NPN Normally open (NO)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
Ø 30 x 100 mm
Style Housing
M30x1.5
Installation
non-flush
Range
15 mm
Switching output
NPN Normally open (NO)
Switching frequency
200 Hz
Housing material
1.4571 stainless steel
Material sensing surface
PEEK
Connection
Cable, 5.00 m, PTFE
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...160 °C
IP rating
IP68
Approval/Conformity
CE
EAC
WEEE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue