Similar Illustration
Only CAD model download is supported
Cubic version for magnetic-field-resistant applications
Dimension
32 x 20 x 8 mm
Style Housing
32x20x8
Installation
for flush mounting
Range
5 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES R01EC-PSC50A-BS00,3-GS04-W51 | BES R01EC-PSC50A-BZ00,3-GS04-W51 | BES R01EC-PSC50A-BP00,3-GS04-W51 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 32 x 20 x 8 mm | 32 x 20 x 8 mm | 32 x 20 x 8 mm |
|---|---|---|---|
| Style Housing | 32x20x8 | 32x20x8 | 32x20x8 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm | 5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 20 Hz | 20 Hz | 20 Hz |
| Housing material | Stainless steel, PTFE coated | Stainless steel, PTFE coated | Stainless steel, PTFE coated |
| Material sensing surface | Stainless steel, W51 ceramic coating | Stainless steel, W51 ceramic coating | Stainless steel, W51 ceramic coating |
| Connection | Cable with connector, M12x1-Male, 4-pin, 0.30 m, Silicone | Cable with connector, M12x1-Male, 4-pin, 0.30 m, ETFE | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Additional features |
Factor 1 Housing resistant to weld spatter Weld immune |
Factor 1 Housing resistant to weld spatter Weld immune |
Factor 1 Housing resistant to weld spatter Weld immune |
Only CAD model download is supported