Similar Illustration
Only CAD model download is supported
Cylindrical version with all-metal housing
Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
for flush mounting
Range
4 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M12EI-PSC40S-S04G-S | BES M12EI-PSC40N-S04G-S | BES M12EI-PSC40A-S04G-S02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 65 mm | Ø 12 x 65 mm | Ø 12 x 65 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 4 mm | 4 mm | 4 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 70 Hz | 70 Hz | 80 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel, weld spatter resistant, coated |
| Material sensing surface | Stainless steel | Stainless steel | Stainless steel, coated |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Additional features | Selective ferrous | Selective non-ferrous |
Factor 1 Weld immune Housing resistant to weld spatter |
Only CAD model download is supported