Cubic version
|
|
Alternative
|
|
|
|
|
|
| BES R03KC-POF30B-BP00,3-GS49 | BES R03KC-PSC30B-BP00,3-GS49 | |
|
-
List price
|
-
List price
|
|
| Dimension | 30 x 10 x 6 mm | 30 x 10 x 6 mm |
|---|---|---|
| Style Housing | 30x10x6 | 30x10x6 |
| Installation | for flush mounting | for flush mounting |
| Range | 3 mm | 3 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 3000 Hz | 3000 Hz |
| Housing material | PA 6, GF30 | PA 6, GF30 |
| Material sensing surface | PA 6, GF30/black | PA 6, GF30/black |
| Connection | Cable with connector, M8x1-Male, 3-pin, 0.30 m | Cable with connector, M8x1-Male, 3-pin, 0.3 m, PUR |
| Operating voltage Ub | 5...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |