Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 60 mm
Style Housing
M8x1
Installation
for flush mounting
Range
3 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M08MI-PSC30B-S49G | BES M08MI-PSC15A-S49G | BES M08MI-PSC20B-S49G | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 60 mm | Ø 8 x 60 mm | Ø 8 x 60 mm |
|---|---|---|---|
| Style Housing | M8x1 | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 3 mm | 1.5 mm | 2 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 1200 Hz | 900 Hz | 5000 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -40...85 °C |
| IP rating | IP68 | - | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA WEEE cULus |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | - | Inductive sensor |
| Magnetic field immune | - | magnetic field immune (AC/DC) | - |
| IP rating | - | IP68 | - |
| Additional features | - |
Factor 1 Weld-immune (magnetic field 100kA/m) |
- |
Only CAD model download is supported