Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 6.5 x 60 mm
Style Housing
D6.5
Installation
quasi-flush
Range
3 mm
Switching output
NPN Normally closed (NC)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES G06EI-NOC30B-S49G | BES G06EI-NSC40B-S49G | BES G06EH1-NOC30B-S04G | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 6.5 x 60 mm | Ø 6.5 x 60 mm | Ø 6.5 x 63 mm |
|---|---|---|---|
| Style Housing | D6.5 | D6.5 | D6.5 |
| Installation | quasi-flush | quasi-flush | quasi-flush |
| Range | 3 mm | 4 mm | 3 mm |
| Switching output | NPN Normally closed (NC) | NPN Normally open (NO) | NPN Normally closed (NC) |
| Switching frequency | 1200 Hz | 1100 Hz | 1200 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported