Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 53 mm
Style Housing
M12x1
Installation
for flush mounting
Range
4 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES M12MI-PSC40B-BP00,3-GS04 | BES M12MI-PSC40B-BP03-112 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 53 mm | Ø 12 x 53 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 4 mm | 4 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 500 Hz | 500 Hz |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PA 12 |
| Connection | Cable with connector, 0.30 m, PUR | Cable, 3.00 m, PUR |
| Operating voltage Ub | 12...30 VDC | 12...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
cULus CE WEEE EAC |
CE UKCA cULus WEEE |
Only CAD model download is supported