Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 18 x 55 mm
Style Housing
M18x1
Installation
for flush mounting
Range
8 mm
Switching output
PNP Normally open (NO)
Product Features
Cable, 2.00 m, PUR
Cable, 2.00 m, PVC
Cable, 3.00 m, PUR
Cable, 3.00 m, PVC
Cable, 5.00 m, PUR
Cable, 5.00 m, PVC
Cable with connector, AMP SUPERSEAL 3P, 3-pin, 0.15 m, TPU
Cable with connector, DEUTSCH DT04-3P-CE02, 3-pin, 0.15 m, TPU
Cable with connector, DEUTSCH DT04-4P-CE02, 4-pin, 0.15 m, TPU
Cable with connector, M12x1-Male, 3-pin, 0.30 m, PUR
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M18MI-PSC80B-BP00,3-GS04 | BES M18ME-PSC80B-BP00,3-GS04 | BES M18MI-PSC80B-BP00,15-Z06 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 55 mm | Ø 18 x 35 mm | Ø 18 x 55 mm |
|---|---|---|---|
| Style Housing | M18x1 | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 8 mm | 8 mm | 8 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 1300 Hz | 1300 Hz | 1300 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable with connector, M12x1-Male, 3-pin, 0.30 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR | Cable with connector, DEUTSCH DT04-3P-CE02, 3-pin, 0.15 m, TPU |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C | -40...85 °C |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
Only CAD model download is supported