Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 18 x 86 mm
Style Housing
M18x1
Installation
non-flush
Range
8 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M18MN-PSC80F-S04G | BES M18ME-PSC80F-S04G | BES M18MG-PSC80E-S04G | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 86 mm | Ø 18 x 56 mm | Ø 18 x 66 mm |
|---|---|---|---|
| Style Housing | M18x1 | M18x1 | M18x1 |
| Installation | non-flush | non-flush | non-flush |
| Range | 8 mm | 8 mm | 8 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 600 Hz | 600 Hz | 800 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C | -25...85 °C |
| IP rating | IP68 | IP68 | - |
| Approval/Conformity |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | - |
| Magnetic field immune | - | - | magnetic field immune (AC/DC) |
| IP rating | - | - | IP67 |
| Additional features | - | - |
Factor 1 Extended temperature range Weld-immune (magnetic field 100kA/m) |
Only CAD model download is supported