Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 63 mm
Style Housing
M8x1
Installation
for flush mounting
Range
3 mm
Switching output
NPN Normally closed (NC)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES M08MH1-NOC30B-S04G | BES M08MH1-NSC30B-S04G | BES M08MH1-NOC20B-S04G | BES M08MH1-NOC15B-S04G | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 63 mm | Ø 8 x 63 mm | Ø 8 x 65 mm | Ø 8 x 65 mm |
|---|---|---|---|---|
| Style Housing | M8x1 | M8x1 | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 3 mm | 3 mm | 2 mm | 1.5 mm |
| Switching output | NPN Normally closed (NC) | NPN Normally open (NO) | NPN Normally closed (NC) | NPN Normally closed (NC) |
| Switching frequency | 1200 Hz | 1200 Hz | 700 Hz | 1000 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PBT | PBT | PA 12 | PA 12 |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 12...30 VDC | 12...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP68 | IP68 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported