Similar Illustration
Only CAD model download is supported
Inductive factor 1 sensors
Dimension
Ø 18 x 66 mm
Style Housing
M18x1
Installation
for flush mounting
Range
8 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BES M18MI-PSC80A-S04G-W08 | BES M18MI-PSC80A-S04G-W10 | BES M18MI-PSC80A-S04G-W09 | BES M18MI-PSC80A-S04G-W52 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 66 mm | Ø 18 x 66 mm | Ø 18 x 66 mm | Ø 18 x 66 mm |
|---|---|---|---|---|
| Style Housing | M18x1 | M18x1 | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting | for flush mounting |
| Range | 8 mm | 8 mm | 8 mm | 8 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 2500 Hz | 2000 Hz | 2000 Hz | 2000 Hz |
| Housing material | Brass, PTFE coated | Brass, PTFE coated | Brass, PTFE coated | Brass, PTFE coated |
| Material sensing surface | PBT | PBT | PBT, PTFE coated | PBT |
| Connection | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C | -40...85 °C | -40...85 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) |
| IP rating | IP68 |
IP67 IP68 |
IP67 IP68 |
IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Additional features |
Factor 1 Extended temperature range Housing resistant to weld spatter Weld-immune (magnetic field 100kA/m) |
Factor 1 Extended temperature range Housing resistant to weld spatter |
Factor 1 Extended temperature range Housing resistant to weld spatter |
Factor 1 Extended temperature range Housing resistant to weld spatter |
Only CAD model download is supported