Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 30 x 56 mm
Style Housing
M30x1.5
Installation
for flush mounting
Range
10 mm
Switching output
Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-418-E4-L-03 | BES M30MI-PSC10B-BV03 | BES M30MI-NSC10B-BV03 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 30 x 56 mm | Ø 30 x 56 mm | Ø 30 x 56 mm |
|---|---|---|---|
| Style Housing | M30x1.5 | M30x1.5 | M30x1.5 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 10 mm | 10 mm | 10 mm |
| Switching output | Normally open (NO) | PNP Normally open (NO) | NPN Normally open (NO) |
| Switching frequency | 10 Hz | 400 Hz | 400 Hz |
| Housing material | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PA 12 | PA 12 | PA 12 |
| Connection | Cable, 3.00 m, PVC | Cable, 3.00 m, PVC | Cable, 3.00 m, PVC |
| Operating voltage Ub | 20...250 VAC | 12...30 VDC | 12...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP68 | IP68 |
| Approval/Conformity |
cULus WEEE EAC |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported