Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 18 x 46 mm
Style Housing
M18x1
Range
12 mm
Switching output
NPN Normally open (NO)
Switching frequency
550 Hz
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M18ME-NSC12B-S04G | BES M18MI-NSC12B-S04G | BES M18ME-PSC12B-S04G | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 46 mm | Ø 18 x 66 mm | Ø 18 x 46 mm |
|---|---|---|---|
| Style Housing | M18x1 | M18x1 | M18x1 |
| Range | 12 mm | 12 mm | 12 mm |
| Switching output | NPN Normally open (NO) | NPN Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 550 Hz | 550 Hz | 550 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP68, according to BWN Pr 20 | IP68, according to BWN Pr 20 | IP68, according to BWN Pr 20 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor | Inductive sensor |
| Installation | - | - | quasi-flush |
Only CAD model download is supported