Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 18 x 66 mm
Style Housing
M18x1
Range
20 mm
Switching output
NPN Normally open (NO)
Switching frequency
400 Hz
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BES M18MG-NSC20F-S04G | BES M18MG-PSC20F-S04G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 66 mm | Ø 18 x 66 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Range | 20 mm | 20 mm |
| Switching output | NPN Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 400 Hz | 400 Hz |
| Housing material | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT |
| Connection | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP68, according to BWN Pr 20 | IP68, according to BWN Pr 20 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Principle of operation | Inductive sensor | Inductive sensor |
Only CAD model download is supported