Similar Illustration
Only CAD model download is supported
Cylindrical version
Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
for flush mounting
Range
4 mm
Switching output
PNP NO/NC
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M12MI-PAC40B-S04G | BES M12MI-POC40B-S04G | BES M12MI-PSC40A-S04G-W08 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 65 mm | Ø 12 x 65 mm | Ø 12 x 65 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 4 mm | 4 mm | 4 mm |
| Switching output | PNP NO/NC | PNP Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 3000 Hz | 2500 Hz | 2000 Hz |
| Housing material | Brass | Brass, Nickel-free coated | Brass, PTFE coated |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -40...85 °C |
| IP rating | IP68, according to BWN Pr 20 | IP68 | - |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
CE UKCA WEEE cULus |
| Magnetic field immune | - | - | magnetic field immune (AC/DC) |
| IP rating | - | - | IP68 |
| Additional features | - | - |
Factor 1 Extended temperature range Housing resistant to weld spatter Weld-immune (magnetic field 100kA/m) |
Only CAD model download is supported