Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BES05FN

BES M HT

Typecode:

BES M08EM-PSD20B-ET05-T

Loading...
Dimension
Ø 8 x 60 mm
Style Housing
M8x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP Normally open (NO)
Switching frequency
600 Hz
Housing material
Stainless steel
Material sensing surface
LCP
Connection
Cable, 5.0 m, PTFE
Operating voltage Ub
10...30 VDC
Ambient temperature
0...140 °C
IP rating
IP50
Approval/Conformity
CE
WEEE
UKCA
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.3
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926