Similar Illustration
Only CAD model download is supported
Cylindrical version for magnetic-field-resistant applications
Dimension
Ø 18 x 56 mm
Style Housing
M18x1
Installation
for flush mounting
Range
8 mm
Switching output
PNP
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES M18EG1-PSC80A-S04G-S | BES M18EG1-PSC80A-S04G-S02 | BES M18EG1-PSC80N-S04G-S | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 56 mm | Ø 18 x 56 mm | Ø 18 x 56 mm |
|---|---|---|---|
| Style Housing | M18x1 | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 8 mm | 8 mm | 8 mm |
| Switching output | PNP | PNP | PNP Normally open (NO) |
| Switching frequency | 110 Hz | 110 Hz | 110 Hz |
| Housing material | Stainless steel | Stainless steel, coated | Stainless steel |
| Material sensing surface | Stainless steel | Stainless steel, coated | Stainless steel |
| Connection | Connector-Male, 3-pin | Connector-Male, 3-pin | Connector, M12x1-Male, 3-pin |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| Magnetic field immune | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) | magnetic field immune (AC/DC) |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Additional features | Factor 1 | Factor 1 | Selective non-ferrous |
| Operating voltage Ub | - | - | 10...30 VDC |
Only CAD model download is supported